Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel.
Unit of Measure
Items
Fig-7080P-drawing

7080P 2X4 BLK PXG ADPT NPL

Fig-7080P-drawing

7080P 2X6 BLK PXG ADPT NPL

Fig-7080P-drawing

7080P 2-1/2X4 BLK PXG ADPT NPL

Fig-7080P-drawing

7080P 2-1/2X6 BLK PXG ADPT NPL

Fig-7080P-drawing

7080P 3X4 BLK PXG ADPTR NPL
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Adapter Nipple
Style N/A Plain x Groove
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Max Working Pressure N/A 1000 psi
Material N/A Carbon Steel
Coatings N/A Black
Product Number N/A 0390041952 N/A 0390042034 N/A 0390041960 N/A 0390042042 N/A 0390041978
UPC Code N/A 69029177973 N/A 69029177981 N/A 69029177974 N/A 69029177982 N/A 69029177975
HPH Code N/A 605GR1738G N/A 605GR1738H N/A 605GR1738E N/A 605GR1738F N/A 605GR1738I
Weight N/A 1.22 lb N/A 1.80 lb N/A 2.00 lb N/A 0.01 lb N/A 2.52 lb