| Items |
2-3 1/2-271-Plain 271 2-3 1/2 BLK CI PIPE ROLL COMP STAND |
2-3 1/2-271-Galvanized 271 2-3 1/2 GAL CI PIPE STAND COMP |
4-6-271-Plain 271 4-6 BLK CI PIPE ROLL COMP STAND |
4-6-271-Galvanized 271 4-6 GAL CI PIPE STAND COMP |
8-10-271-Plain 271 8-10 BLK CI PIPE ROLL COMP STAND |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44). | |||||||||
| Type | N/A Pipe Roll | |||||||||
| Style | N/A Pipe Roll Stand | |||||||||
| Material | N/A Cast Iron | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Pipe Size | N/A 2 - 3 1/2 in | N/A 2 - 3 1/2 in | N/A 4 - 6 in | N/A 4 - 6 in | N/A 8 - 10 in | |||||
| Max Load | N/A 390 lb | N/A 390 lb | N/A 950 lb | N/A 950 lb | N/A 2100 lb | |||||
| Maximum Temperature | N/A 450 ºF | |||||||||
| Product Number | N/A 0500181029 | N/A 0500362926 | N/A 0500181045 | N/A 0500362934 | N/A 0500181060 | |||||
| UPC Code | N/A 69029114148 | N/A 69029183067 | N/A 69029114149 | N/A 69029183068 | N/A 69029114150 | |||||
| HPH Code | N/A 034GR2070 | N/A 034GR2085 | N/A 034GR2071 | N/A 034GR2086 | N/A 034GR2072 | |||||
| Weight | N/A 6.4 lb | N/A 6.4 lb | N/A 8.9 lb | N/A 8.9 lb | N/A 15.3 lb | |||||
|
|
||||||||||