Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150/300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)
Unit of Measure
Items
552

552 3/8 300 BLK MI 90 ELL F UNION

552

552 1/2 300 BLK MI 90 ELL F UNION

552

552 3/4 300 BLK MI 90 ELL F UNION

552

552 1 300 BLK MI 90 ELL F UNION
Industry Standards/Certifications N/A ASME B16.3 / ASME B16.39; ASTM A-197; ASTM A-153; ASME B1 20.1; ASME B16.3/ASME B16.39
Type N/A Union Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Malleable Iron conforming ASTM A-197
Coatings N/A Black
Max. Rated Pressure N/A 2,000 psi
Product Number N/A 0312104128 N/A 0312104169 N/A 0312104201 N/A 0312104243
UPC Code N/A 69029103301 N/A 69029103302 N/A 69029103303 N/A 69029103304
HPH Code N/A NA
Weight N/A 0.51 lb N/A 0.79 lb N/A 1.24 lb N/A 1.88 lb