Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)
Unit of Measure
Items
390

390 1 BLK CI SQ C/S PLUG

390

390 1-1/4 BLK CI SQ C/S PLUG

390

390 1-1/2 BLK CI SQ C/S PLUG

390

390 2 BLK CI SQ C/S PLUG

390

390 2-1/2 BLK CI SQ C/S PLUG
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Plug
Style N/A MNPT
Nominal Size N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in N/A 2 1/2 in
Material N/A Cast Iron conforming ASTM A-126(A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0318904760 N/A 0318904844 N/A 0318904927 N/A 0318904968 N/A 0318905007
UPC Code N/A 69029103541 N/A 69029103542 N/A 69029103543 N/A 69029103544 N/A 69029103545
HPH Code N/A 002GR1615 N/A 002GR1616 N/A 002GR1617 N/A 002GR1618 N/A 002GR1619
Weight N/A 0.20 lb N/A 0.32 lb N/A 0.47 lb N/A 0.84 lb N/A 1.4 lb