Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150/300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar).
Unit of Measure
Items
383

383 3/4X1/8 BLK MI HEX BUSHING

383

383 3/4X1/4 BLK MI HEX BUSHING

383

383 3/4X3/8 BLK MI HEX BUSHING

383

383 3/4X1/2 BLK MI HEX BUSHING

383

383 1X1/8 BLK MI HEX BUSHING
Industry Standards/Certifications N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39
Type N/A Bushing
Style N/A MNPT x FNPT
Nominal Size N/A 3/4 x 1/8 in N/A 3/4 x 1/4 in N/A 3/4 x 3/8 in N/A 3/4 x 1/2 in N/A 1 x 1/8 in
Material N/A Malleable Iron conforming ASTM A-197
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0318906567 N/A 0318906484 N/A 0318906401 N/A 0318906369 N/A 0318906922
UPC Code N/A 69029153081 N/A 69029153080 N/A 69029153079 N/A 69029153078 N/A 69029136060
HPH Code N/A 005GR2303 N/A 005GR2302 N/A 005GR2301 N/A 005GR2300 N/A 005GR2308
Weight N/A 0.12 lb N/A 0.14 lb N/A 0.11 lb N/A 0.09 lb N/A 0.18 lb