| Items |
1/8-1121-Black 1121 1/8 BLK STEEL COUPLING |
1/4-1121-Black 1121 1/4 BLK MI COUPLING |
3/8-1121-Black 1121 3/8 BLK MI COUPLING |
1/2-1121-Black 1121 1/2 BLK MI COUPLING |
3/4-1121-Black 1121 3/4 BLK MI COUPLING |
|||||
| Industry Standards/Certifications | N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39 | |||||||||
| Type | N/A Coupling | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310079603 | N/A 0310079801 | N/A 0310080007 | N/A 0310080205 | N/A 0310080403 | |||||
| UPC Code | N/A 69029134816 | N/A 69029134817 | N/A 69029134818 | N/A 69029134819 | N/A 69029134820 | |||||
| HPH Code | N/A 005GR0555 | N/A 005GR0556 | N/A 005GR0557 | N/A 005GR0558 | N/A 005GR0559 | |||||
| Weight | N/A 0.06 lb | N/A 0.09 lb | N/A 0.13 lb | N/A 0.20 lb | N/A 0.30 lb | |||||
|
|
||||||||||