| Items |
1 1/4x1x1 1/4-1106R-Black 1106R 11/4X1X11/4 BLK MI STREET TEE |
1 1/4x1x1 1/4-1106R-Galvanized 1106R 11/4X1X11/4 GALV MI STREET TEE |
||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | |||
| Type | N/A Tee | |||
| Style | N/A FNPT x MNPT x FNPT | |||
| Nominal Size | N/A 1 1/4 x 1 x 1 1/4 in | |||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||
| Coatings | N/A Black | N/A Galvanized | ||
| Max. Rated Pressure | N/A 300 psi | |||
| Product Number | N/A 0310064209 | N/A 0311064208 | ||
| HPH Code | N/A 005GR0442 | N/A 005GR3432 | ||
| UPC Code | N/A 69029102532 | N/A 69029170343 | ||
| Weight | N/A 1.34 lb | |||
|
|
||||