Items |
![]() 1/8-1105-Black 1105 1/8 BLK MI TEE |
![]() 1/4-1105-Black 1105 1/4 BLK MI TEE |
![]() 3/8-1105-Black 1105 3/8 BLK MI TEE |
![]() 1/2-1105-Black 1105 1/2 BLK MI TEE |
![]() 3/4-1105-Black 1105 3/4 BLK MI TEE |
|||||
Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1 20.1; ASME B16.3 | |||||||||
Type | N/A Tee | |||||||||
Style | N/A FNPT x FNPT x FNPT | |||||||||
Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 300 psi | |||||||||
Product Number | N/A 0310029202 | N/A 0310029400 | N/A 0310029608 | N/A 0310029806 | N/A 0310030002 | |||||
UPC Code | N/A 69029134563 | N/A 69029134564 | N/A 69029134565 | N/A 69029134566 | N/A 69029134567 | |||||
HPH Code | N/A 005GR0226 | N/A 005GR0227 | N/A 005GR0228 | N/A 005GR0229 | N/A 005GR0230 | |||||
Weight | N/A 0.09 lb | N/A 0.15 lb | N/A 0.23 lb | N/A 0.41 lb | N/A 0.6 lb | |||||
|