Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)
Unit of Measure
Items
1104

1104 1/8 BLK MI 45 STREET ELL

1104

1104 1/4 BLK MI 45 STREET ELL

1104

1104 3/8 BLK MI 45 STREET ELL

1104

1104 1/2 BLK MI 45 STREET ELL

1104

1104 3/4 BLK MI 45 STREET ELL
Industry Standards/Certifications N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3
Type N/A Elbow
Style N/A FNPT x MNPT
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Malleable Iron conforming to ASTM A-197
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0310026604 N/A 0310026802 N/A 0310027008 N/A 0310027206 N/A 0310027404
UPC Code N/A 69029134718 N/A 69029134719 N/A 69029134720 N/A 69029134721 N/A 69029134722
HPH Code N/A 005GR0207 N/A 005GR0208 N/A 005GR0209 N/A 005GR0210 N/A 005GR0211
Weight N/A 0.06 lb N/A 0.1 lb N/A 0.14 lb N/A 0.20 lb N/A 0.33 lb