Items |
![]() 1/8-1102-Black 1102 1/8 BLK MI 45 ELL |
![]() 1/4-1102-Black 1102 1/4 BLK MI 45 ELL |
![]() 3/8-1102-Black 1102 3/8 BLK MI 45 ELL |
![]() 1/2-1102-Black 1102 1/2 BLK MI 45 ELL |
![]() 3/4-1102-Black 1102 3/4 BLK MI 45 ELL |
|||||
Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | |||||||||
Type | N/A Elbow | |||||||||
Style | N/A FNPT x FNPT | |||||||||
Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
Material | N/A Malleable Iron conforming to ASTM A-197 | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 300 psi | |||||||||
Product Number | N/A 0310022801 | N/A 0310023007 | N/A 0310023205 | N/A 0310023403 | N/A 0310023601 | |||||
UPC Code | N/A 69029134677 | N/A 69029134678 | N/A 69029134679 | N/A 69029134680 | N/A 69029134681 | |||||
HPH Code | N/A 005GR0182 | N/A 005GR0183 | N/A 005GR0184 | N/A 005GR0185 | N/A 005GR0186 | |||||
Weight | N/A 0.07 lb | N/A 0.11 lb | N/A 0.16 lb | N/A 0.22 lb | N/A 0.37 lb | |||||
|