Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)
Unit of Measure
Items
1101R

1101R 1/4X1/8 BLK MI 90 ELL

1101R

1101R 3/8X1/8 BLK MI 90 ELL

1101R

1101R 3/8X1/4 BLK MI 90 ELL

1101R

1101R 1/2X1/4 BLK MI 90 ELL

1101R

1101R 1/2X3/8 BLK MI 90 ELL
Industry Standards/Certifications N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1/4 x 1/8 in N/A 3/8 x 1/8 in N/A 3/8 x 1/4 in N/A 1/2 x 1/4 in N/A 1/2 x 3/8 in
Material N/A Malleable Iron conforming to ASTM A-197
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0310006804 N/A 0310007208 N/A 0310007000 N/A 0310007604 N/A 0310007406
UPC Code N/A 69029135827 N/A 69029102316 N/A 69029134646 N/A 69029134648 N/A 69029134647
HPH Code N/A 005GR0026 N/A 005GR0028 N/A 005GR0027 N/A 005GR0030 N/A 005GR0029
Weight N/A 0.1 lb N/A 0.12 lb N/A 0.14 lb N/A 0.19 lb N/A 0.22 lb