Batch CAD Cart (0)
  • Cart is empty
Gruvlok End Guard fittings are fabricated from extra heavy (XS) materials. The groove conforms to Gruvlok End Guard cut grooving specification. These fittings may be used for high pressure systems and where lined or coated fittings are required. Gruvlok EG fittings conform to NACE STD-RP-04-72 (Contact an ASC Engineered Solutions™ Representative with specific service details). End Guard fittings should only be used with Series 7004 Couplings and EG Gasket.
Unit of Measure
Items
fig_7662eg

7662EG 2 (6.50IN) HEADER TEE

fig_7662eg

7662EG 2 (5.00IN) HEADER TEE
Type N/A Tee
Style N/A Grooved
Nominal Size N/A 2
Body Material N/A Segment welded schedule 80 steel pipe conforming to ASTM A 106
Coatings N/A
Anvil Product Number N/A 0390039006 N/A 0390039022
UPC Code N/A 69029157603 N/A 69029157604
HPH Code N/A
Weight N/A 4.9 lb N/A 3.6 lb