| Items |
2-7060EG 7060EG 2 XH END GUARD TEE |
2 1/2-7060EG 7060EG 2 1/2 XH END GUARD TEE |
3-7060EG 7060EG 3 XH END GUARD TEE |
4-7060EG 7060EG 4 XH END GUARD TEE |
6-7060EG 7060EG 6 XH END GUARD TEE |
|||||
| Type | N/A Tee | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | |||||
| Body Material | N/A Segment welded schedule 80 steel pipe conforming to ASTM A 106 | |||||||||
| Coatings | N/A | |||||||||
| Anvil Product Number | N/A 0390039386 | N/A 0390039394 | N/A 0390039402 | N/A 0390039410 | N/A 0390039444 | |||||
| UPC Code | N/A 69029157615 | N/A 69029157616 | N/A 69029157617 | N/A 69029157618 | N/A 69029169902 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 3.30 lb | N/A 5.1 lb | N/A 9.3 lb | N/A 15.9 lb | N/A 38.5 lb | |||||
|
|
||||||||||