Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Fig. 7004 is designed to provide the versatility of a grooved joint while providing a rigid pipe joint.
The Fig. 7004 coupling permits working pressure ratings up to 1200 psi (82.7 bar).
This coupling is also suited for lower pressure systems which experience pressure pulses. Systems used for high pressure, including auto and truck washes, will benefit from the increased pressure capability.
Working Pressure & End Load values are based on grooved standard wall pipe.
Fig. 7004 provides a rigid joint and does not allow for expansion or contraction. The Fig. 7004 coupling is an ideal choice for higher pressure applications such as elevator services.
NOTE: Fig. 7004 can be used with EG fittings as a commercial joint only.
Unit of Measure
Items
7004-Gruvlok--Coupling

7004 2 GAL HPR E GASKET CPLG

7004-Gruvlok--Coupling

7004 2 GAL HPR T GASKET CPLG

7004-Gruvlok--Coupling

7004 2 PTD HPR E GASKET CPLG

7004-Gruvlok--Coupling

7004 2 PTD HPR O GASKET CPLG

7004-Gruvlok--Coupling

7004 2 PTD HPR T GASKET CPLG
Industry Standards/Certifications N/A NSF/ANSI 61-G UPC
Type N/A Coupling
Style N/A Grooved
Nominal Size N/A 2 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Hot Dipped Zinc Galvanized (optional) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint – Color: Orange (standard) N/A Rust inhibiting paint – Color: Orange (standard) N/A Rust inhibiting paint – Color: Orange (standard)
Gasket Material N/A Grade “EP” EPDM (Green and Red color code) Standard N/A Grade “T” Nitrile (Orange color code) N/A Grade “EP” EPDM (Green and Red color code) Standard N/A Grade “O” Fluoro-Elastomer (Blue color code) N/A Grade “T” Nitrile (Orange color code)
Gasket Type N/A C Style
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut Material N/A ASTM A563, Grade A, Zinc Electroplated
Lubrication N/A Gruvlok Xtreme
Min. Service Temperature Range N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF N/A -20 ºF
Max. Service Temperature Range N/A 250 ºF N/A 180 ºF N/A 250 ºF N/A 300 ºF N/A 180 ºF
Max. Working Pressure N/A 1200 psi
Max. End Load N/A 5316 lb
Coupling Bolts Size N/A 5/8 x 2 3/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 0390099505 N/A 0390099703 N/A 0390006716 N/A 0390006940 N/A 0390006823
UPC Code N/A 69029174740 N/A 69029111131 N/A 69029110516 N/A 66242892301 N/A 69029110525
Weight N/A 3.9 lb