Batch CAD Cart (0)
  • Cart is empty
Alloy steel forgings for high-pressure manifold and treating connections, such as cementing, fracturing, and acidizing. Employs a double seal that combines an elastomeric gasket with a metal-to-metal connection.
Unit of Measure
Items
Fig-607

607HU 1-1/2 HAMMER UNION

Fig-607

607HU 2 HAMMER UNION
Type N/A Hammer Union
Connection Type N/A NPT Threaded End
Nominal Size N/A 1-1/2 in N/A 2 in
Nut Material N/A Steel Forging
Subs Material N/A Steel Forging
Subs Color N/A Silver
Nut Color N/A Yellow
SUB CWP N/A 6000 psi
NUT Test N/A 9000 psi
Product Number N/A 0838503964 N/A 0838504004
UPC Code N/A 66242890960 N/A 66242890961
HPH Code N/A NA
Weight N/A 19.75 lb N/A 32.28 lb