Batch CAD Cart (0)
  • Cart is empty
Recommended for air, water, oil, gas or mud service to 6,000 PSI NSCWP. This union has a replaceable lip-type seal ring of Buna-N specifically designed to minimize fluid flow turbulence. Lip- type ring provides a pressure seal and protection for metal-to-metal seating surfaces. Smaller and lighter than Fig. 600 unions and are recommended for manifold and truck mounting where size and weight are critical.
Unit of Measure
Items
Fig-602

602HU 1 HAMMER UNION

Fig-602

602HU 1-1/2 HAMMER UNION

Fig-602

602HU 2 HAMMER UNION

Fig-602

602HU 3 HAMMER UNION

Fig-602

602HU 3 BW XXH UNION
Type N/A Hammer Union
Connection Type N/A NPT Threaded End N/A NPT Threaded End N/A NPT Threaded End N/A NPT Threaded End N/A Buttweld
Nominal Size N/A 1 in N/A 1-1/2 in N/A 2 in N/A 3 in N/A 3 in
Nut Material N/A Steel Forging
Subs Material N/A Steel Forging
Subs Color N/A Orange
Nut Color N/A Black
SUB CWP N/A 6000 psi
NUT Test N/A 6000 psi
Product Number N/A 0838503428 N/A 0838503444 N/A 0838503469 N/A 0838503501 N/A 0338520000
UPC Code N/A 66242890956 N/A 66242890957 N/A 66242890958 N/A 66242890959 N/A 69029140650
HPH Code N/A NA
Weight N/A 3.51 lb N/A 9.04 lb N/A 13.01 lb N/A 23.04 lb N/A 23.04 lb