Batch CAD Cart (0)
  • Cart is empty
Recommended for air, water, oil or gas service to 2,000 PSI NSCWP. A Buna-N 'O' ring is mounted on the plain sub to provide an additional seal. Subs and nuts of the Fig. 206 union are interchangeable with the Fig. 200 union. Standard subs are threaded for API line pipe. Sizes of 2" and above also available with butt weld ends. connections.
Unit of Measure
Items
Fig-200_206

206HU 1 HAMMER UNION

Fig-200_206

206HU 11/2 HAMMER UNION

Fig-200_206

206HU 2 HAMMER UNION

Fig-200_206

206HU 3 HAMMER UNION

Fig-200_206

206HU 4 HAMMER UNION
Type N/A Lug Union
Connection Type N/A NPT Threaded End
Nominal Size N/A 1 in N/A 1-1/2 in N/A 2 in N/A 3 in N/A 4 in
Nut Material N/A Ductile Iron
Subs Material N/A Steel Forging N/A Steel Forging N/A Ductile Iron N/A Steel Forging N/A Steel Forging
Subs Color N/A Dark Gray
Nut Color N/A Blue
SUB CWP N/A 2000 psi
NUT Test N/A 3000 psi
Product Number N/A 0838501307 N/A 0838501281 N/A 0838501323 N/A 0838501349 N/A 0838501364
UPC Code N/A 66242890940 N/A 66242890939 N/A 66242890941 N/A 66242890942 N/A 66242890943
HPH Code N/A NA
Weight N/A 1.76 lb N/A 2.36 lb N/A 5.25 lb N/A 15.21 lb N/A 20.06 lb