Batch CAD Cart (0)
  • Cart is empty
Fig. 200 is a general purpose union, while the Fig. 206 has an O-ring in male sub for improved sealing. NPT threaded ends standard.
Unit of Measure
Items
Fig-200_206

200HU 1 HAMMER UNION

Fig-200_206

200HU 1-1/4 HAMMER UNION

Fig-200_206

200HU 1-1/2 HAMMER UNION

Fig-200_206

200HU 2 HAMMER UNION

Fig-200_206

200HU 21/2 HAMMER UNION
Type N/A Hammer Union
Connection Type N/A NPT Threaded End
Nominal Size N/A 1 in N/A 1-1/4 in N/A 1-1/2 in N/A 2 in N/A 2-1/2 in
Nut Material N/A Ductile Iron
Subs Material N/A Steel Forging N/A Steel Forging N/A Steel Forging N/A Ductile Iron N/A Steel Forging
Subs Color N/A Dark Gray
Nut Color N/A Blue
SUB CWP N/A 2000 psi
NUT Test N/A 3000 psi
Product Number N/A 0838500601 N/A 0838500622 N/A 0838500648 N/A 0838500668 N/A 0838500689
UPC Code N/A 69029156371 N/A 66242890934 N/A 66242890935 N/A 69029156372 N/A 66242890936
HPH Code N/A NA
Weight N/A 1.76 lb N/A 2.36 lb N/A 2.36 lb N/A 5.25 lb N/A 9.92 lb