Batch CAD Cart (0)
  • Cart is empty
Recommended for standard service to 20,000 PSI NSCWP. Available in butt weld end connections only. Available as Fig 2202 for sour service (15,000 PSI WP).
Unit of Measure
Items
Fig1502

1502HU 2 BW XXH UNION

Fig1502

1502HU 2 THD HAMMER UNION

Fig1502

1502HU 3 BW XXH UNION

Fig1502

1502HU 3 THD HAMMER UNION
Type N/A Hammer Union
Connection Type N/A Buttweld N/A NPT Threaded End N/A Buttweld N/A NPT Threaded End
Nominal Size N/A 2 in N/A 2 in N/A 3 in N/A 3 in
Nut Material N/A Steel Forging
Subs Material N/A Steel Forging
Subs Color N/A Red
Nut Color N/A Blue
SUB CWP N/A 15000 psi
NUT Test N/A 22500 psi
Product Number N/A 0338506629 N/A 0838505084 N/A 0838506645 N/A 0838505100
HPH Code N/A NA
UPC Code N/A 69029139712 N/A 66242890962 N/A 66242890967 N/A 66242890963
Weight N/A 20.58 lb N/A 19.46 lb N/A 27.98 lb N/A 30.48 lb