Batch CAD Cart (0)
  • Cart is empty
Low pressure service. Manifold and general service. NPT Threaded Female ends. 2" available with 8RD threaded ends, consult factory.
Unit of Measure
Items
Fig-100

100HU 2 HAMMER UNION

Fig-100

100HU 2-1/2 HAMMER UNION

Fig-100

100HU 3 HAMMER UNION

Fig-100

100HU 4 HAMMER UNION

Fig-100

100HU 6 HAMMER UNION
Type N/A Hammer Union
Connection Type N/A NPT Threaded End
Nominal Size N/A 2 in N/A 2-1/2 in N/A 3 in N/A 4 in N/A 6 in
Nut Material N/A Ductile Iron
Subs Material N/A Ductile Iron
Subs Color N/A Yellow
Nut Color N/A Black
SUB CWP N/A 1000 psi
NUT Test N/A 1500 psi
Product Number N/A 0838500007 N/A 0838500028 N/A 0838500044 N/A 0838500069 N/A 0838500085
UPC Code N/A 69029156369 N/A 66242890929 N/A 66242890930 N/A 66242890931 N/A 66242890932
HPH Code N/A NA
Weight N/A 5.25 lb N/A 7.94 lb N/A 14.02 lb N/A 23.04 lb N/A 44.53 lb