Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Figure 7400 Rigidlite Coupling is specially designed to provide a rigid, locked-in pipe connection to meet the specific demands of rigid design steel pipe. Fast and easy swing-over installation of the rugged lightweight housing produces a secure, rigid pipe joint. The Figure 7400 Rigidlite Coupling is approved for fire protection service in both wet and dry systems, with roll grooved or cut grooved steel pipe prepared in accordance with Gruvlok grooving specifications. The Figure 7400 Rigidlite Coupling with a Pre-Lubricated Grade “E” EPDM, Type “A” gasket (coupling is easily identified by purple nuts) is intended for use in fire protection systems installed in accordance with NFPA Standard 13 “Sprinkler Systems”.
Unit of Measure
Items
FP7400-Rigidlite--Coupling_Galv

FP7400 1 1/4 GAL PL GKT RDLT CP

FP7400-Rigidlite--Coupling_Galv

FP7400 1 1/4 GAL 300 FG GK RDLT

FP7400-Rigidlite--Coupling

FP7400 1 1/4 PL GKT RDLT CPG

FP7400-Rigidlite--Coupling

FP7400 1 1/4 300 FG GKT RDLT CP

FP7400-Rigidlite--Coupling_Galv

FP7400 1 1/2 GAL PL GKT RDLT CP
Industry Standards/Certifications N/A Cerf/LPCB FM Approved UL/ULc Listed
Type N/A Coupling
Style N/A Grooved
Nominal Size N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12
Coatings N/A Hot Dipped Zinc Galvanized (optional) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Hot Dipped Zinc Galvanized (optional)
Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) N/A Grade “EP” EPDM Flush Gap Gasket (Green color code) N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) N/A Grade “EP” EPDM Flush Gap Gasket (Green color code) N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code)
Gasket Type N/A C Style N/A Flush Gap N/A C Style N/A Flush Gap N/A C Style
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated (standard)
Heavy Hex Nut Material N/A ASTM A563, Grade A, Zinc Electroplated, Violet Dyed (standard)
Lubrication N/A Gruvlok XtremeTM
Min. Service Temperature Range N/A -40 ºF
Max. Service Temperature Range N/A 150 ºF N/A 230 ºF N/A 150 ºF N/A 230 ºF N/A 150 ºF
Max. Working Pressure N/A 300 psi
Max. End Load N/A 649 lb N/A 649 lb N/A 649 lb N/A 649 lb N/A 851 lb
Coupling Bolts Size N/A 3/8 x 2 1/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 1605111986 N/A 1605112919 N/A 1605012283 N/A 1605013018 N/A 1605111994
UPC Code N/A 69029166720 N/A 69029177061 N/A 69029158459 N/A 69029177053 N/A 69029166721
HPH Code N/A N/A 605GR7025A N/A N/A 605GR6764A N/A
Weight N/A 1.30 lb N/A 1.30 lb N/A 1.30 lb N/A 1.30 lb N/A 1.4 lb