Batch CAD Cart (0)
  • Cart is empty
The patented SlideLOK coupling is the most rigid ready for installation coupling designed to reduce installation time. The slide action eases assembly and reduces installation time. The patented gasket provides four separate sealing surfaces for added protection. The SlideLOK coupling is designed to be used with roll, cut or swage grooved steel pipe, Gruvlok® and SPF® grooved-end fittings, and valves. The SlideLOK coupling allows for a maximum working pressure of 450 psi on roll or cut grooved carbon steel standard wall pipe. The SlideLOK coupling provides a rigid connection allowing pipe hanging practices per ASME B31 Pipe Codes. SlideLOK
Unit of Measure
Items
74FP-SlideLOK--Ready-for-Installation-Coupling

FP74 1 GAL PL GKT SLIDELOK CPL

74FP-SlideLOK--Ready-for-Installation-Coupling

FP74 1 PTD PL GKT SLIDELOK CPL

74FP-SlideLOK--Ready-for-Installation-Coupling

FP74 1-1/4 GAL PL GKT SLIDELOK

74FP-SlideLOK--Ready-for-Installation-Coupling

FP74 1-1/4 PTD PL GKT SLIDELOK

74FP-SlideLOK--Ready-for-Installation-Coupling

FP74 1-1/2 GAL PL GKT SLIDELOK
Industry Standards/Certifications N/A FM Approved UL/ULc Listed
Type N/A Ready For Installation Coupling
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 in N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12
Coatings N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Hot Dipped Zinc Galvanized (optional)
Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code)
Gasket Type N/A SlideLOK
Bolt Material N/A SAE J429, Grade 5, Thermo-Diffusion Coated (special order) SAE J429, Grade 5, Zinc Electroplated (standard)
Heavy Hex Nut Material N/A ASTM A563, Grade A, Thermo-Diffusion Coated (special order) ASTM A563, Grade A, Zinc Electroplated, Violet Dyed (standard)
Lubrication N/A Gruvlok Xtreme
Hardware Kits N/A 304 Stainless Steel (available in sizes up to 3/4") Kit includes: (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8.
Min. Service Temperature Range N/A -40 ºF
Max. Service Temperature Range N/A 150 ºF
Max. Working Pressure N/A
Operating Pressure [Max] N/A 450 psi
Max. End Load N/A 611 lb N/A 611 lb N/A 973 lb N/A 973 lb N/A 1275 lb
Range of Pipe End Separation N/A 0 - 3/16 in
Coupling Bolts Size N/A 3/8 x 2 1/4 in N/A 3/8 x 2 1/4 in N/A 1/2 x 2 3/4 in N/A 1/2 x 2 3/4 in N/A 1/2 x 2 3/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 1605111900 N/A 1605012200 N/A 1605111902 N/A 1605012202 N/A 1605111904
UPC Code N/A 65280803012 N/A 65280803011 N/A 66242891136 N/A 66242891130 N/A 66242891137
Weight N/A 1.5 lb N/A 1.5 lb N/A 1.90 lb N/A 1.90 lb N/A 2.10 lb