Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fire-Rite™ short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 300 psi pressure rating.
Fire-Rite™ fittings are painted to industry specification and are available galvanized for more corrosive environments.
CAD design increases internal diameters and provides superior flow capability.
Fire-Rite™ fittings are cast from ASTM A-536 Ductile Iron to Grade 65-45-12.
Unit of Measure
Items
Fig-7450

FP7450 2 PTD FR S.P. 90 ELL

Fig-7450

FP7450 2 GAL FR S.P. 90 ELL

Fig-7450

FP7450 21/2PTD FR S.P. 90 ELL

Fig-7450

FP7450 21/2GAL FR S.P. 90 ELL

Fig-7450

FP7450 3 PTD FR S.P. 90 ELL
Industry Standards/Certifications N/A cULus Listed. FM Approved.
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Body Material N/A Ductile Iron conforming to ASTM A-536
Coatings N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE
Product Number N/A 1605202405 N/A 1605203783 N/A 1605202421 N/A 1605203791 N/A 1605202447
UPC Code N/A 69029173407 N/A 69029174547 N/A 69029173408 N/A 69029174548 N/A 69029173409
HPH Code N/A 605GR6776A N/A 605GR6777A N/A 605GR6776B N/A 605GR6777B N/A 605GR6776C
Weight N/A 1.7 lb N/A 1.7 lb N/A 2.6 lb N/A 2.6 lb N/A 3.5 lb