Items |
![]() 1-FP7074-Painted FP7074 1 PTD GRVD CAP |
![]() 1-1/4-FP7074-Painted FP7074 1 1/4 PTD GRVD CAP |
![]() 1-1/2-FP7074-Painted FP7074 1 1/2 PTD GRVD CAP |
![]() 2-FP7074-Painted FP7074 2 PTD GRVD CAP |
![]() 2-1/2-FP7074-Painted FP7074 2 1/2 PTD GRVD CAP |
|||||
Industry Standards/Certifications | N/A FM Approved LPBC NSF/ANSI 61 UL/ULc Listed VdS | |||||||||
Type | N/A Cap | |||||||||
Style | N/A Grooved | |||||||||
Nominal Size | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | N/A 2 in | N/A 2 1/2 in | |||||
Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||||
Coatings | N/A Rust inhibiting paint – Color: ORANGE (standard) | |||||||||
Product Number | N/A 1605009321 | N/A 1605009370 | N/A 1605009388 | N/A 1605009396 | N/A 1605009404 | |||||
UPC Code | N/A 69029194161 | N/A 69029173554 | N/A 69029173555 | N/A 69029173556 | N/A 69029173557 | |||||
Weight | N/A 0.30 lb | N/A 0.40 lb | N/A 0.5 lb | N/A 0.5 lb | N/A 0.7 lb | |||||
|