Items |
![]() 1-1/4-FP7000-Galvanized-PreLube-E FP7000 11/4 GAL L/W PL GKT CPG |
![]() 1-1/4-FP7000-Painted-PreLube-E FP7000 11/4 LT/WT PL GKT CPLG |
![]() 1-1/4-FP7000-Painted-EPDM-Flush Gap FP7000 11/4 300 L/W FG GKT CPL |
![]() 1-1/2-FP7000-Galvanized-PreLube-E FP7000 11/2 GAL L/W PL GKT CPG |
![]() 1-1/2-FP7000-Painted-PreLube-E FP7000 11/2 LT/WT PL GKT CPLG |
|||||
Industry Standards/Certifications | N/A Cerf/LPCB FM Approved UL/ULc Listed VdS | |||||||||
Type | N/A Coupling | |||||||||
Style | N/A Grooved | |||||||||
Nominal Size | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 1-1/2 in | |||||
Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | |||||||||
Coatings | N/A Hot Dipped Zinc Galvanized (optional) | N/A Rust inhibiting paint Color: ORANGE (standard) | N/A Rust inhibiting paint Color: ORANGE (standard) | N/A Hot Dipped Zinc Galvanized (optional) | N/A Rust inhibiting paint Color: ORANGE (standard) | |||||
Gasket Material | N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code) | N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code) | N/A Grade “EP” EPDM (Green and Red color code) | N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code) | N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code) | |||||
Gasket Type | N/A C Style | N/A C Style | N/A Flush Gap | N/A C Style | N/A C Style | |||||
Lubrication | N/A Gruvlok XtremeTM | |||||||||
Min. Service Temperature Range | N/A -40 ºF | |||||||||
Max. Service Temperature Range | N/A 150 ºF | N/A 150 ºF | N/A 250 ºF | N/A 150 ºF | N/A 150 ºF | |||||
Deflection From CL - Per Coupling | N/A 1° 5' | N/A 1° 5' | N/A 1° 5' | N/A 0° 57' | N/A 0° 57' | |||||
Deflection From CL - Pipe | N/A 0.23 in18.8 ft | N/A 0.23 in18.8 ft | N/A 0.23 in18.8 ft | N/A 0.20 in16.5 ft | N/A 0.20 in16.5 ft | |||||
Max. Working Pressure | N/A 600 psi | |||||||||
Max. End Load | N/A 1299 lb | N/A 1299 lb | N/A 1299 lb | N/A 1701 lb | N/A 1701 lb | |||||
Min Specified Torque | N/A 30 lb·ft | |||||||||
Max Specified Torque | N/A 45 lb·ft | |||||||||
Coupling Bolts Size | N/A 3/8 x 2 1/4 in | |||||||||
Coupling Bolts Qty. | N/A 2 | |||||||||
Product Number | N/A 1605105988 | N/A 1605005980 | N/A 1605006269 | N/A 1605105996 | N/A 1605005998 | |||||
UPC Code | N/A 69029166718 | N/A 69029158457 | N/A 69029188411 | N/A 69029166719 | N/A 69029158458 | |||||
HPH Code | N/A 605GR6767A | N/A 605GR6766A | N/A 605GR7022A | N/A 605GR6767B | N/A 605GR6766B | |||||
Weight | N/A 1.4 lb | N/A 1.4 lb | N/A 1.4 lb | N/A 1.5 lb | N/A 1.5 lb | |||||
|