Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fig. 7012 Flange allows direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The two interlocking halves of the 2” thru 12” sizes of the Gruvlok Flange are hinged for ease of handling, and are drawn together by a latch bolt which eases assembly on the pipe. Precision machined bolt holes, key and mating surfaces assure concentricity and flatness to provide exact fit-up with flanged, lug, and wafer styles of pipe system equipment. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.
Working pressure ratings shown are for reference only and are based on Schedule 40 pipe. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.
The Gruvlok Fig. 7012 Flange requires the use of a steel adapter insert when used against rubber faced surfaces, wafer/lug design valves and serrated or irregular sealing surfaces. In copper systems a phenolic adapter insert is required, in place of the steel adapter insert. (See Installation and Assembly Instructions Section or contact your ASC Engineered Solutions™ Representative for details.)
Unit of Measure
Items
7012

FP7012 2 PTD E GSKT FLANGE

7012

FP7012 21/2 PTD E GSKT FLANGE

7012

FP7012 3 PTD E GSKT FLANGE

7012

FP7012 4 PTD E GSKT FLANGE

7012

FP7012 5 PTD E GSKT FLANGE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved
Type N/A Flange
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 1/2 in N/A 3 in N/A 4 in N/A 5 in
Housing Material N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE
Gasket Material N/A Grade “E” EPDM
Operating Temperature [Min] N/A -40 ºF
Operating Temperature [Max] N/A 230 ºF
Max. Working Pressure N/A 300 psi
Max. End Load N/A 1329 lb N/A 1948 lb N/A 2886 lb N/A 4771 lb N/A 7292 lb
Product Number N/A 1605006723 N/A 1605006731 N/A 1605006749 N/A 1605006756 N/A 1605006764
UPC Code N/A 69029173532 N/A 69029173533 N/A 69029173534 N/A 69029173535 N/A 69029173536
Weight N/A 4.2 lb N/A 4.6 lb N/A 6 lb N/A 6.3 lb N/A 8.8 lb