Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Clamp-T provides a quick and easy outlet at any location along the pipe. A hole drilled or cut in the pipe to receive the locating collar of the Clamp-T is all that is required. The full, smooth outlet area provides for optimum flow characteristics.
The Clamp-T housing is specially engineered to conform to the pipe O.D. and the Clamp-T gasket providing a leak tight reliable seal in both positive pressure and vacuum conditions. Working pressure ratings shown are for reference only and are based on Schedule 40 pipe. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.
The Gruvlok Clamp-T provides for a branch or cross connection in light wall or standard wall steel pipe.
The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection.
Clamp-T cross connections are available in various sizes allowing greater versatility in piping design.
NOTE: Variable End Configurations are Possible — 2” x 1/2” through 8” x 4” Thd x Thd and Gr. x Thd. Sizes
Unit of Measure
Items
Fig-7045

FP7045 2X1PTD F/THRD E CLAMP-T

Fig-7045

FP7045 2X11/4 PTD THD E CLP-T

Fig-7045

FP7045 2X11/2 PTD THD E CLP-T

Fig-7045

FP7045 21/2X1 PTD THD E CLP-T

Fig-7045

FP7045 21/2X11/4 PTD THD E C-T
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Branch Outlets
Style N/A Threaded
Nominal Size N/A 2 x 1 in N/A 2 x 1 1/4 in N/A 2 x 1 1/2 in N/A 2 1/2 x 1 in N/A 2 1/2 x 1 1/4 in
Body Material N/A Ductile Iron conforming to ASTM A 536
Gasket N/A Grade “E” EPDM
Coatings N/A Rust inhibiting paint Color: ORANGE
Min. Service Temperature Range N/A -40 ºF
Max. Service Temperature Range N/A 250 ºF
Max. Working Pressure N/A 500 psi
Product Number N/A 1605171022 N/A 1605171030 N/A 1605171048 N/A 1605171089 N/A 1605171097
UPC Code N/A 69029169954 N/A 69029169955 N/A 69029170212 N/A 69029170213 N/A 69029170214
Weight N/A 2.6 lb N/A 2.70 lb N/A 2.5 lb N/A 2.9 lb N/A 3.4 lb