Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
fig_7084ss

7084SS1004 2 304SS S10 150 FLG NIPPLE

fig_7084ss

7084SS1016 2 316SS S10 150 FLG NIPPLE

fig_7084ss

7084SS1004 2 1/2 304 S10 150 FLG NIP

fig_7084ss

7084SS1016 2 1/2 316SS S10 150 FLG NIP

fig_7084ss

7084SS1004 3 304SS S10 150 FLG NIPPLE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved
Type N/A Flange Adapter
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Housing Material N/A Stainless Steel - Type 304 N/A Stainless Steel - Type 316 N/A Stainless Steel - Type 304 N/A Stainless Steel - Type 316 N/A Stainless Steel - Type 304
Coatings N/A Plain
Product Number N/A 1330008190 N/A 1330008220 N/A 1330008195 N/A 1330008225 N/A 1330008200
UPC Code N/A 66242893991 N/A 66242893997 N/A 66242893992 N/A 66242893998 N/A 66242893993
HPH Code N/A
Weight N/A 6 lb N/A 6 lb N/A 9.20 lb N/A 9.20 lb N/A 10.40 lb