Batch CAD Cart (0)
  • Cart is empty
Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems.
Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness.
Unit of Measure
Items
7060SS

7060SS1004 1 DOM 304SS SCH 10 TEE

7060SS

A7060SS1004 1 IMP 304SS SCH 10 TEE

7060SS

7060SS1016 1 DOM 316SS SCH 10 TEE

7060SS

A7060SS1016 1 IMP 316SS SCH 10 TEE

7060SS

7060SS1004 1 1/4 DOM 304SS SCH 10 TEE
Type N/A Tee
Style N/A Grooved
Nominal Size N/A 1 N/A 1 N/A 1 N/A 1 N/A 1 1/4
Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 N/A 304 stainless steel conforming to ASTM A 312, Schedule 10
Product No N/A 1330007430 N/A 1330007550 N/A 1330007490 N/A 1330007610 N/A 1330007435
UPC Code N/A 66242893839 N/A 66242893863 N/A 66242893851 N/A 66242893875 N/A 66242893840
HPH Code N/A
Weight N/A 0.7 lb N/A 0.7 lb N/A 0.7 lb N/A 0.7 lb N/A 1.30 lb