| Items |   1-7050SS-304SS 7050SS1004 1 DOM SCH10 304SS 90 |   1-A7050SS-IMP 304SS A7050SS1004 1 IMP SCH10 304SS 90 |   1-7050SS-316SS 7050SS1016 1 DOM SCH10 316SS 90 |   1-A7050SS-IMP 316SS A7050SS1016 1 IMP SCH10 316SS 90 |   1 1/4-7050SS 7050SS 11/4 IMP SCH 40 316SS 90 ELL | |||||
| Type | N/A Elbow | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 in | N/A 1 in | N/A 1 1/4 in | |||||
| Body Material | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | |||||
| Product Number | N/A 1330007190 | N/A 1330007310 | N/A 1330007250 | N/A 1330007370 | N/A 0390063246 | |||||
| UPC Code | N/A 66242893791 | N/A 66242893815 | N/A 66242893803 | N/A 66242893827 | N/A 69029159673 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.00 lb | |||||||||
|  | ||||||||||
