Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern tees in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters. Gruvlok fittings are cast from ASTM A536 Ductile Iron to Grade 65-45-12.
Unit of Measure
Items
Fig-7460

7460 2 PTD SHORT PATTERN TEE

Fig-7460

7460 2 GALV SHORT PATTERN TEE

Fig-7460

7460 2 1/2 PTD SHORT PATTERN TEE

Fig-7460

7460 2 1/2 GALV SHORT PATTERN TEE

Fig-7460

7460 3 PTD SHORT PATTERN TEE
Industry Standards/Certifications N/A
Type N/A Tee
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Body Material N/A ASTM A536 Ductile Iron to Grade 65-45-12
Coatings N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE
Max. Rated Pressure N/A 500 psi
Flow Data N/A 3.5 ft N/A 3.5 ft N/A 4 ft N/A 4 ft N/A 5.6 ft
Product No N/A 0390510200 N/A 0390510250 N/A 0390510202 N/A 0390510252 N/A 0390510204
UPC Code N/A 65280816797 N/A 65280816803 N/A 65280816798 N/A 65280816804 N/A 65280816799
HPH Code N/A
Weight N/A 2.5 lb N/A 2.5 lb N/A 3.5 lb N/A 3.5 lb N/A 4.8 lb