Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® short pattern 90° elbows in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters. Gruvlok fittings are cast from ASTM A536 Ductile Iron to Grade 65-45-12.
Unit of Measure
Items
Fig-7450

7450 2 PTD SHORT PATTERN 90 ELL

Fig-7450

7450 2 GALV SHORT PATTERN 90 ELL

Fig-7450

7450 2 1/2 PTD SHORT PATTERN 90 ELL

Fig-7450

7450 2 1/2 GALV SHORT PATTERN 90 ELL

Fig-7450

7450 3 PTD SHORT PATTERN 90 ELL
Industry Standards/Certifications N/A
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Body Material N/A ASTM A536 Ductile Iron to Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Max. Rated Pressure N/A 500 psi
Flow Data N/A 3.5 ft N/A 3.5 ft N/A 3.75 ft N/A 3.75 ft N/A 5.5 ft
Product Number N/A 0390510000 N/A 0390510050 N/A 0390510002 N/A 0390510052 N/A 0390510004
UPC Code N/A 65280816785 N/A 65280816791 N/A 65280816786 N/A 65280816792 N/A 65280816787
HPH Code N/A
Weight N/A 1.7 lb N/A 1.7 lb N/A 2.6 lb N/A 2.6 lb N/A 3.5 lb