Batch CAD Cart (0)
  • Cart is empty
Eccentric Reducer
Unit of Measure
Items
7097

7097 1 1/4X1 GAL GRXTHD ECC REDUCER

7097

7097 1 1/2X1 GAL GRXTHD ECC REDUCER

7097

7097 1 1/2X1 1/4 GAL GRXTHD ECC REDUCER

7097

7097 1 1/2X1 1/4 PTD GRXTHD ECC REDUCER

7097

7097 1 1/2X3/4 GAL GRXTHD ECC REDUCER
Type N/A Eccentric Reducer
Style N/A Groove x Thrd
Nominal Size N/A 1 1/4X1 in N/A 1 1/2X1 in N/A 1 1/2X1 1/4 in N/A 1 1/2X1 1/4 in N/A 1 1/2X3/4 in
Body Material N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B
Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Max. Pressure N/A 300 psi
Anvil Product Number N/A 0390142065 N/A 0390142081 N/A 0390142099 N/A 0390042455 N/A 0390142073
UPC Code N/A 69029177229 N/A 69029177231 N/A 69029177232 N/A 69029177167 N/A 69029177230
HPH Code N/A
Weight N/A 1.5 lb N/A 1.7 lb N/A 4.5 lb N/A 4.5 lb N/A 1.6 lb