Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
fig_7085

7085 1 PTD 300 FLANGE NIPPLE

fig_7085

7085 1 GAL 300 FLG NIPPLE

fig_7085

7085 1 1/4 PTD 300 FLANGE NIPPLE

fig_7085

7085 1 1/4 GAL 300 FLG NIPPLE

fig_7085

7085 1 1/2 PTD 300 FLANGE NIPPLE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved
Type N/A Flange Nipples
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0390035285 N/A 0390136257 N/A 0390035293 N/A 0390136265 N/A 0390035301
UPC Code N/A 69029177871 N/A 69029177883 N/A 69029177872 N/A 69029177884 N/A 69029177873
HPH Code N/A N/A 605GR5520 N/A N/A 605GR5521 N/A
Weight N/A 3.6 lb N/A 3.6 lb N/A 4.6 lb N/A 4.6 lb N/A 7.1 lb