Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7084

7084 1 PTD 150 FLANGE NIPPLE

7084

7084 1 GAL 150 FLG NIPPLE

7084

7084 1 1/4 PTD 150 FLANGE NIPPLE

7084

7084 1 1/4 GAL 150 FLG NIPPLE

7084

7084 1 1/2 PTD 150 FLANGE NIPPLE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved
Type N/A Flange Nipples
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0390034833 N/A 0390135804 N/A 0390034841 N/A 0390135812 N/A 0390034858
UPC Code N/A 69029177853 N/A 69029177859 N/A 69029177854 N/A 69029177860 N/A 69029177855
HPH Code N/A N/A 605GR5472 N/A N/A 605GR5473 N/A
Weight N/A 2.5 lb N/A 2.5 lb N/A 3.8 lb N/A 3.8 lb N/A 4.1 lb