Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure
Items
7079

7079 21/2X1 STL GRXBEV SWAGED NIPPLE

7079

7079 21/2X11/2 STL GRXBEV SWAG NIPPLE

7079

7079 21/2X11/4 STL GRXBEV SWAG NIPPLE

7079

7079 21/2X2 STL GRXBEV SWAGED NIPPLE

7079

7079 2X1 STL GRXBEV SWAGED NIPPLE
Industry Standards/Certifications N/A This product is not ULC Listed.
Type N/A Swaged Nipple
Style N/A Groove x Bevel
Nominal Size N/A 2 1/2 x 1 in N/A 2 1/2 x 1 1/2 in N/A 2 1/2 x 1 1/4 in N/A 2 1/2 x 2 in N/A 2 x 1 in
Material N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12. Malleable iron conforming to ASTM A 47
Coatings N/A Rust inhibiting paint – Color: ORANGE
Max Working Pressure N/A 300 psi
Product Number N/A 0390038768 N/A 0390038784 N/A 0390038776 N/A 0390038792 N/A 0390038735
UPC Code N/A 69029177418 N/A 69029177420 N/A 69029177419 N/A 69029177421 N/A 69029177415
HPH Code N/A
Weight N/A 3.5 lb N/A 2.9 lb N/A 3.5 lb N/A 2.9 lb N/A 2.00 lb