Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure
Items
7078

7078 21/2X1 STL GRXTHD SWAGED NIPPLE

7078

7078 21/2X11/2 STL GRXTHD SWAG NIPPLE

7078

7078 21/2X11/4 STL GRXTHD SWAG NIPPLE

7078

7078 21/2X2 STL GRXTHD SWAGED NIPPLE

7078

7078 2X1 STL GRXTHD SWAGED NIPPLE
Industry Standards/Certifications N/A This product is not ULC Listed.
Type N/A Swaged Nipple
Style N/A Groove x MNPT
Nominal Size N/A 2 1/2 x 1 in N/A 2 1/2 x 1 1/2 in N/A 2 1/2 x 1 1/4 in N/A 2 1/2 x 2 in N/A 2 x 1 in
Material N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12. Malleable iron conforming to ASTM A 47
Coatings N/A Rust inhibiting paint – Color: ORANGE
Max Working Pressure N/A 300 psi
Product Number N/A 0390038438 N/A 0390038453 N/A 0390038446 N/A 0390038461 N/A 0390038404
UPC Code N/A 69029177385 N/A 69029177387 N/A 69029177386 N/A 69029177388 N/A 69029177382
HPH Code N/A
Weight N/A 3.5 lb N/A 3.5 lb N/A 3.5 lb N/A 2.85 lb N/A 2.00 lb