Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7076

7076 11/2X1 PTD GRVDXTHRD REDUCER

7076

7076 11/2X1 GAL GRVD THRD REDUCER

7076

7076 21/2X1 PTD GRVD THRD REDUCER

7076

7076 21/2X1 GAL GRVD THRD REDUCER

7076

7076 21/2X11/2 PTD GRVD THRD REDUCER
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Thread Concentric Reducer
Style N/A Groove x MNPT
Nominal Size N/A 1 1/2 x 1 in N/A 1 1/2 x 1 in N/A 2 1/2 x 1 in N/A 2 1/2 x 1 in N/A 2 1/2 x 1 1/2 in
Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE
Max Working Pressure N/A 300 psi
Product Number N/A 0390037208 N/A 0390137909 N/A 0390036994 N/A 0390138402 N/A 0390037075
UPC Code N/A 69029170336 N/A 69029176098 N/A 69029110916 N/A 69029176123 N/A 69029110922
HPH Code N/A
Weight N/A 0.6 lb N/A 0.6 lb N/A 1.00 lb N/A 1.00 lb N/A 1.30 lb