Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7075

7075 2 PTD PLUG

7075

7075 2 1/2 PTD PLUG

7075

7075 3 PTD PLUG

7075

7075 4 PTD PLUG

7075

7075 5 PTD PLUG
Industry Standards/Certifications N/A This product is not UL/ULC Listed or FM Approved.
Type N/A Bull Plug
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 1/2 in N/A 3 in N/A 4 in N/A 5 in
Material N/A Ductile iron, Malleable iron, Carbon steel
Coatings N/A Rust inhibiting paint – Color: ORANGE
Max Working Pressure N/A 300 psi
Product Number N/A 0390030740 N/A 0390030765 N/A 0390030781 N/A 0390030807 N/A 0390030815
UPC Code N/A 69029131202 N/A 69029131203 N/A 69029131204 N/A 69029131201 N/A 69029177628
HPH Code N/A
Weight N/A 2.5 lb N/A 3.10 lb N/A 4.4 lb N/A 7.40 lb N/A 13.00 lb