Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7070

7070 3X3X2 PTD GRVD RED LATERAL

7070

7070 3X3X2 GAL GRVD RED LATERAL

7070

7070 3X3X21/2 PTD GRVD RED LATERAL

7070

7070 3X3X21/2 GAL GRVD RED LATERAL

7070

7070 4X4X2 PTD GRVD RED LATERAL
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Lateral
Style N/A Grooved
Nominal Size N/A 3 x 3 x 2 in N/A 3 x 3 x 2 in N/A 3 x 3 x 2 1/2 in N/A 3 x 3 x 2 1/2 in N/A 4 x 4 x 2 in
Material N/A Ductile iron, Malleable iron, Carbon steel
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Max Working Pressure N/A 300 psi
Product Number N/A 0390025260 N/A 0390127124 N/A 0390025286 N/A 0390127140 N/A 0390025344
UPC Code N/A 69029130726 N/A 69029177777 N/A 69029110776 N/A 69029177778 N/A 69029130727
HPH Code N/A
Weight N/A 9.8 lb N/A 9.8 lb N/A 11.5 lb N/A 11.5 lb N/A 15.50 lb