Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.

These fittings are designed to provide minimum pressure drop and uniform strength.

Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.

Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7068

7068 1 PTD GRVD END CROSS

7068

7068 1 GAL GROOVED END CROSS

7068

7068 11/4 PTD GRVD END CROSS

7068

7068 11/4 GAL GROOVED END CROSS

7068

7068 11/2 PTD GRVD END CROSS
Type N/A Cross
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Body Material N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved
Product Number N/A 0390023869 N/A 0390125334 N/A 0390023877 N/A 0390125342 N/A 0390023885
UPC Code N/A 69029130862 N/A 69029176156 N/A 69029176146 N/A 69029192591 N/A 69029176147
HPH Code N/A
Weight N/A 1.30 lb N/A 1.30 lb N/A 2.10 lb N/A 2.10 lb N/A 2.5 lb