Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.

These fittings are designed to provide minimum pressure drop and uniform strength.

Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.

Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
fig_7066

7066 2X2X2 PTD GRV/END TEE WYE

fig_7066

7066 2X2X2 GAL GRV/END TEE WYE

fig_7066

7066 2.5X2.5X2.5 PTD GRV/END TEE WYE

fig_7066

7066 2.5X2.5X2.5 GAL GRV/END TEE WYE

fig_7066

7066 3X3X3 PTD GRV/END TEE WYE
Type N/A Tee Wye
Style N/A Grooved
Nominal Size N/A 2 x 2 x 2 in N/A 2 x 2 x 2 in N/A 2 1/2 x 2 1/2 x 2 1/2 in N/A 2 1/2 x 2 1/2 x 2 1/2 in N/A 3 x 3 x 3 in
Body Material N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved
Product Number N/A 0390021707 N/A 0390123867 N/A 0390021723 N/A 0390123883 N/A 0390021764
UPC Code N/A 69029177629 N/A 69029177646 N/A 69029177630 N/A 69029177647 N/A 69029148032
HPH Code N/A
Weight N/A 6.4 lb N/A 6.4 lb N/A 11.5 lb N/A 11.5 lb N/A 16.5 lb