Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
1223

7064 2X2X3/4 PTD THRD BRCH RED TEE

1223

7064 2X2X3/4 GAL THRD BRCH RED TEE

1223

7064 2X2X1 PTD THRD BRCH RED TEE

1223

7064 2X2X1 GAL THRD BRCH RED TEE

1223

7064 2X2X1 1/4 PTD THRD BRCH RED TEE
Type N/A Tee
Style N/A Grooved
Nominal Size N/A 2x2x3/4 N/A 2x2x3/4 N/A 2x2x1 N/A 2x2x1 N/A 2x2x1 1/4
Body Material N/A Ductile Iron conforming to ASTM A-536
Coatings N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE
Flow Data N/A 8.6 ft
Anvil Product Number N/A 0390020402 N/A 0390122703 N/A 0390020428 N/A 0390122729 N/A 0390020436
UPC Code N/A 69029175964 N/A 69029175979 N/A 69029110744 N/A 69029175980 N/A 69029176001
HPH Code N/A 605GR1109 N/A 605GR1149 N/A 605GR1110 N/A 605GR1150 N/A 605GR1110A
Weight N/A 1.6 lb N/A 1.6 lb N/A 2.6 lb N/A 2.6 lb N/A 1.7 lb