Items |
![]() 2-7058-3D-PTD 7058-3D 2 PTD 30 LONG RADIUS ELBOW |
![]() 2-7058-3D-GAL 7058-3D 2 GAL 30 LONG RADIUS ELBOW |
![]() 2 1/2-7058-3D-PTD 7058-3D 2 1/2 PTD 30 LONG RADIUS ELBOW |
![]() 2 1/2-7058-3D-GAL 7058-3D 2 1/2 GAL 30 LONG RADIUS ELBOW |
![]() 3-7058-3D-PTD 7058-3D 3 PTD 30 LONG RADIUS ELBOW |
|||||
Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
Type | N/A Elbows | |||||||||
Style | N/A Long Radius | |||||||||
Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
Body Material | N/A Carbon steel to ASTM A 53, Grade B. | |||||||||
Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
Product Number | N/A | |||||||||
UPC Code | N/A | |||||||||
HPH Code | N/A | |||||||||
Weight | N/A 3.4 lb | N/A 3.4 lb | N/A 5.8 lb | N/A 5.8 lb | N/A 8.0 lb | |||||
|