Items |
![]() 1-7055-PTD 7055 1 PTD 90 ADAPTER ELBOW |
![]() 1-7055-GAL 7055 1 GAL 90 ADAPTER ELBOW |
![]() 1 1/4-7055-PTD 7055 11/4 PTD 90 ADAPTER ELBOW |
![]() 1 1/4-7055-GAL 7055 11/4 GAL 90 ADAPTER ELBOW |
![]() 1 1/2-7055-PTD 7055 11/2 PTD 90 ADAPTER ELBOW |
|||||
Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||||
Type | N/A Elbow | |||||||||
Style | N/A Grooved x MPT | |||||||||
Nominal Size | N/A 1 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Body Material | N/A Ductile Iron conforming to ASTM A 536 | |||||||||
Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
Product Number | N/A 0390015881 | N/A 0390118578 | N/A 0390016400 | N/A 0390118586 | N/A 0390016426 | |||||
UPC Code | N/A 69029177334 | N/A 69029177336 | N/A 69029132133 | N/A 69029177337 | N/A 69029132134 | |||||
HPH Code | N/A | |||||||||
Weight | N/A 0.6 lb | N/A 0.6 lb | N/A 1.00 lb | N/A 1.00 lb | N/A 1.2 lb | |||||
|