Batch CAD Cart (0)
  • Cart is empty
  1. 3D long radius elbows are available in sizes up to 24". Sizes 4" and below are provided with a 4" (101.6 mm) long integral tangent. Remaining sizes are provided with integral tangents with lengths equal to the nominal pipe size.
  2. Grooved or plain-end available - specify choice on order.
  3. Material: standard wall steel pipe to ASTM A 53, Grade B. (Other materials available on request).
  4. Bends to conform to above radii.
  5. C to E tolerances: 2" through 6" ± 1/8" (3.2 mm); 8" through 16" ± 1/4" (6.4 mm); 18" through 24" + 3/8" (9.5 mm).
  6. All weights are approximate, based on calculated weight of pipe
Unit of Measure
Items
7053-3d

7053-3D 2 PTD 11-1/4 LONG RADIUS ELBOW

7053-3d

7053-3D 2 GAL 11-1/4 LONG RADIUS ELBOW

7053-3d

7053-3D 2 1/2 PTD 11-1/4 LONG RADIUS ELBOW

7053-3d

7053-3D 2 1/2 GAL 11-1/4 LONG RADIUS ELBOW

7053-3d

7053-3D 3 PTD 11-1/4 LONG RADIUS ELBOW
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Elbows
Style N/A Long Radius
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Body Material N/A Carbon steel to ASTM A 53, Grade B.
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A
UPC Code N/A
HPH Code N/A
Weight N/A 2.8 lb N/A 2.8 lb N/A 4.6 lb N/A 4.6 lb N/A 6.2 lb