Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only.
Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel.
Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.
Unit of Measure
Items
7051lrp

7051LRP 2 PTD PE 45 LR ELBOW

7051lrp

7051LRP 2 GAL PE 45 LR ELBOW

7051lrp

7051LRP 21/2 PTD PE 45 LR ELBOW

7051lrp

7051LRP 21/2 GAL PE 45 LR ELBOW

7051lrp

7051LRP 3 PTD PE 45 LR ELBOW
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Body Material N/A Carbon Steel pipe conforming to ASTM A 53, Type “F”
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0390036663 N/A 0390140218 N/A 0390036671 N/A 0390140226 N/A 0390036689
UPC Code N/A 69029177949 N/A 69029177942 N/A 69029177950 N/A 69029177943 N/A 69029177951
HPH Code N/A
Weight N/A 1.80 lb N/A 1.80 lb N/A 3.6 lb N/A 3.6 lb N/A 4.5 lb