Batch CAD Cart (0)
  • Cart is empty
Reducing Base Support Elbow – Grooved x 150# Flanged
Unit of Measure
Items
7050rf

7050RF 5X4 PTD GRXFLG 90 ELBOW

7050rf

7050RF 6X4 PTD GRXFLG 90 ELBOW

7050rf

7050RF 6X5 PTD GRXFLG 90 ELBOW

7050rf

7050RF 8X5 PTD GRXFLG 90 ELBOW

7050rf

7050RF 8X6 PTD GRXFLG 90 ELBOW
Type N/A Elbow
Style N/A Gruvlok x 150# Flange
Nominal Size N/A 5 x 4 N/A 6 x 4 N/A 6 x 5 N/A 8 x 5 N/A 8 x 6
Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE
Anvil Product Number N/A 0390015089 N/A 0390015097 N/A 0390015105 N/A 0390015113 N/A 0390015121
UPC Code N/A 69029177311 N/A 69029177312 N/A 69029177313 N/A 69029177314 N/A 69029177315
HPH Code N/A
Weight N/A 36.5 lb N/A 38.5 lb N/A 45.4 lb N/A 65.5 lb N/A 73 lb