| Items | 
                                
                                 1-7087-Painted 7087 1 PTD FEMALE THDXGR ADAPTER  | 
                        
                                
                                 1-7087-Galvanized 7087 1 GAL FEMALE THDXGR ADAPTER  | 
                        
                                
                                 1-1/4-7087-Painted 7087 1 1/4 PTD FEMALE THDXGR ADAPTER  | 
                        
                                
                                 1-1/4-7087-Galvanized 7087 1 1/4 GAL FEMALE THDXGR ADAPTER  | 
                        
                                
                                 1-1/2-7087-Painted 7087 1 1/2 PTD FEMALE THDXGR ADAPTER  | 
                |||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Female Thread Adapter | |||||||||
| Style | N/A Groove x FNPT | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
| Max Working Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0390039709 | N/A 0390136554 | N/A 0390039717 | N/A 0390136562 | N/A 0390039725 | |||||
| UPC Code | N/A 69029159532 | N/A 69029177622 | N/A 69029159533 | N/A 69029177623 | N/A 69029159534 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.7 lb | N/A 0.7 lb | N/A 1.4 lb | N/A 1.4 lb | N/A 1.5 lb | |||||
| 
                         | 
                ||||||||||