Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7082

7082F 3/4X4 BLK GXB ADPT NPL

7082

7082 3/4X6 BLK GXB ADPT NPL

7082

7082 3/4X8 BLK GXB ADPT NPL

7082

7082 3/4X10 BLK GXB ADPT NPL

7082

7082 3/4X12 BLK GXB ADPT NPL
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Adapter Nipple
Style N/A Groove x Bevel
Nominal Size N/A 3/4 in
Max Working Pressure N/A 1000 psi
Material N/A Carbon Steel
Coatings N/A Black
Product Number N/A 0390041408 N/A 0390041481 N/A 0390041556 N/A 0390041697 N/A 0390041820
UPC Code N/A 69029177545 N/A 69029177553 N/A 69029177560 N/A 69029177573 N/A 69029177586
HPH Code N/A 605GR2048B N/A 605GR2048C N/A 605GR2048D N/A 605GR2048E N/A 605GR2199E
Weight N/A 0.37 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb